Contact Us
FAQ
About

OAH-100K No-touch Switch

No-touch switch suitable for places that require sanitary conditions

Product image

Product image

Summary

The No-touch switch emits near infrared rays from its sensor, detects the reflection of them from the hands, and outputs a detection signal. Touch operation is not needed, and the switch is suitable for places that have strict sanitary requirements, such as food factories that need to introduce the HACCP (Hazard Analysis and Critical Control Point) program. The main body is antibacterial.

Features

1) The switch is a No-touch switch that does not require touching the sensor but detects a hand near it.
2) The main body is antibacterial and designed with consideration for sanitary conditions. The switch is also suitable for places that will introduce the HACCP program.
3) Up to two sensors can be connected to one controller.

Spec

You can scroll.

Product name
OAH-100K No-touch Switch
Output ratings
No-voltage relay contact 1c 50V DC 0.1A (resistance load)
Standard mounting method
Wall mount
Power voltage
100/200V AC
Power consumption
4.5VA or less(AC100V)

Product categories

Contact Us