Contact Us
FAQ
About

NZ-1 Ultrasonic Sensor

  • NET

Safety sonars that have a three-dimensional detection area

NZ-1H

NZ-1H

NZ-1R

NZ-1R

NZ-1U

NZ-1U

Summary

The ultrasonic sensor mounted on the transom monitors the opening of the door by the reflection of ultrasonic waves, and keeps the door opened while a passer-by is in the detection area. The sensor enhances safety by preventing anything from being caught in the door.

Spec

You can scroll.

Product name
NZ-1H Ultrasonic SensorNET
NZ-1R Ultrasonic SensorNET
NZ-1U Ultrasonic SensorNET
Detection method
Ultrasonic reflection still object detection method
Mounting height (max) *1
3.0m
2.5m
2.5m
Detection area (MAX) *2
φ1300mm
φ1500mm
φ1500mm
Output ratings
No-voltage relay contact 1a 50V DC 0.1A (resistance load)
Power voltage
100V AC
Power consumption
4VA or less

*1 The mount height may be limited depending on the installation environment.
*2 For the detection area for which the near infrared reflectance method is adopted, specifications set for the N Search sensor will be applied

Information

Automatic door units with this logotype support the network system using CAN communication. NABCO is the first door brand that adopted the internationally standardized network technology using CAN communication into automatic door systems.
Information networking among not only automatic door units but also optional devices, such as sensors and electric locks, has improved security and reliability, and we propose the best maintenance plan using the maintenance data that we have accumulated and managed.

Product categories

Contact Us