NP-01/NP-01L
The door opens when passers-by or people near the door block the beam.
Summary
The sensor is a transmission type photoelectric sensor that is embedded in the sash, such as in a mullion.
The sensor is installed near the door with its photoelectric beam passing along the door, and it keeps the door opened while passers-by or people near the door block the beam.
Features
1) The sensor can be used even where the depth is limited.
2) The sensor can be installed by one action, pushing the body into its mounting recess.
3) Self-test feature offers greater certainty of detection for pedestrians's safety.
・The door system conducts a self-test in every operation to check whether sensor's safety functions are working correctly.
Self-test in each single opening/closing cycle secures safety always
Spec
You can scroll.
- Product name
-
NP-01
-
NP-01L
- Detection method
- Near infrared reflection method (Motion and presence detection)
- Mounting height (max) *1
- FL+600mm
- Detection area (MAX) *2
-
Distance between transmitter and receiver:
5 m -
Distance between transmitter and receiver:
8 m (with NP-A001 controller)
- Cable length
- 5m
- 10m
*1 The mount height may be limited depending on the installation environment.
*2 For the detection area for which the near infrared reflectance method is adopted, specifications set for the N Search sensor will be applied
Product categories
Automatic door operators
Others