Contact Us
FAQ
About

EBS

Features

1.Can be installed inside the electromechanical beam, with a compact structure and easy installation.
2.Keep open or closed state when a power outage or emergency signal occurs.
3.Equipped with charging and power working status LED indicators to facilitate confirmation of the power supply status and battery working status.
4. The emergency power supply uses small sealed and maintenance-free Ni-Cd batteries.

Spec

You can scroll.

Power voltage
AC100V±10V 50Hz 3A

Product categories

Contact Us