NPKX
Speed Gate
Summary
The NPKX series is a turnstile rather than a door, offering improved security, effective integration with the facility's access control system, and increased operational flexibility.
Features
1) Ideal for access control and automatic ticket machines in airports, subways, libraries, office buildings, theaters, factories, and recreational areas.
3) The swing gate features simple channel identification.
4) Effectively manages pedestrian access.
4) The system operates smoothly and quietly, compatible with various access control methods, including facial recognition, QR codes, M1 cards, barcodes, fingerprints, and ID cards.
Spec
You can scroll.
- Product name
- NPKX-1 thin frame
- NPKX-2 thick frame
- Operator box size HW (mm)
- 1400 L× 155 W × 980 H
- 1600 L × 200 W × 1025 H
- Ave. open / close speed
- Less than 0.3s
- Power supply
- AC220 ± 10% V,50HZ
- Passage width
- 600mm (customizable to 900mm)
- 650mm (customizable to 950mm)
- Usage environment
- Operating indoor/outdoor (awning required)
- Ambient temperature
- -10℃~ 60℃
- Waterproof and dustproof grade
- IP33 or above
- Input signal
- Dry contact signal,TTL signal,or low-level pulse signal with pulses wider than 100 milliseconds
- LED indicator board
- 4 pieces
- Access speed
- About 60 people/min (normally open) 40 people/min (normally closed)
- Max power
- <120W
- Motor
- 24V/30W Motor
- Communication interface
- Serial port /485 port
- Box material
- 304 SUS
- Shutter material
- Tempered glass,acrylic,etc.
- Whole device service lif
- Continuous trouble-free opening and closing more than 5 million times
- Operating frequency
- Suitable for long-term use in high frequency places
- Operating noise
- <55dB
Product categories
Automatic door operators
Others
Contact Us