V-60TL Telescopic Door Operator
About 1.3 times wider clear opening than that of usual sliding doors
Summary
These double sliding doors' major advantage is an opening about 1.3 times wider than usual sliding doors. A narrow frontage opens as wide as possible, and a wide frontage opens even wider.
Features
1) NATRUS, Future-standard automatic door with a priority on safety.
2) About 1.3 times wider clear opening than that of usual sliding doors.
3) New slimmer design of header box made the appearance more aesthetic.
Spec
You can scroll.
- Product name
-
V-60TL Telescopic Door Operator
- Door operator type
- V-60TL
- Door type
- Bi-parting
- Single
- Applicable door mass (kg) x door quantity *1
- 40×4
- 50×2
- Applicable door area : DW x DH (m):DW×DH(㎡)
- 1.4
- 1.6
- Applicable door width: DW (mm)
- 500~550
- 500~600
- Ratio of door height / width : DH / DW *2
- 4.2
- Required power capacity
- 230VAC ± 10% 2.5A *3
- Door operation speed (m/sec)
- 0.1-0.7 *4
- Wind load (m/sec)
- 7m/s or less*5
*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
*3 With a transformer specified by NABCO
*4 The speed varies according to the door weight or site environment.
*5 V-60TL is for interior use only.
Product categories
Automatic door operators
Others
-
Brochure
-
CAD data
-
V-60/85/150TL-N
Steel/Stainless sash (FB) mounted type -
V-60/85/150TL-S
Surface mounted type
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.