Triple telesopic sliding door
Summary
The maximum opening width of sliding doors.
Features
1. Three movable door leaves provide a wider passage width.
2. The drive unit is very stable, reliable, and operates smoothly with low noise.
3. Various specifications are available to meet different applications.
Spec
You can scroll.
- Product name
-
Triple telesopic sliding door
- Door operator type
- VS-150 / VS-250
- Door type
- Bi-parting
- Single
- Applicable door mass (kg) x door quantity *1
- 60x6
- 100x3
- Applicable door area : DW x DH (m):DW×DH(㎡)
- max 1.6
- max 3
- Applicable door width: DW (mm)
- 600-850
- 600-1000
- Ratio of door height / width : DH / DW *2
- max 4
- max 3
- Required power capacity
- AC220V 2.5A *3
- AC220V 5A *3
- Ave. open / close speed
- 0.35M/S or less
*1 The door should be used under conditions where the door unit weight will not exceed the value defined in the specification. If the weight exceeds the specification, malfunction or accident will occur.
*2 The unit door aspect ratio should not exceed the value defined in the specification. If the aspect ratio exceeds the specification, the specified performance will be impaired.
*3 With a transformer specified by NABCO
Information

NATRUS, Future-standard automatic door with a priority on safety
Full model change for top level of safety.
Product categories
Automatic door operators
Others