SSJ-A
Three/Four-wing crystal revolving door
Summary
The SSJ series of crystal revolving doors is the best choice for places with medium pedestrian flow, such as hotels and offices, where elegant and classic entrances are required.
Features
1) Structure and frame: cylinder load-bearing structure with a durable aluminum profile.
2) Energy-saving, with low noise, balanced operation, high safety, and a long service life (design service life: 15 years).
3) Multi-security functions include anti-clash, anti-collision, and anti-pinch mechanisms.
Spec
You can scroll.
- Product name
- SSJ-A
- Power supply
- AC220V·16A
- Diameter (mm)
- 1800~3000
- Passage height (mm)
- 2200~3000
- Canopy height (mm)
- 70 (sensor built in) 75 (sensor external mounted)
- Access width (mm)
- Three-wing:780~1380
- Four-wing:1195~2035
- Revolving speed
-
Standard revolving speed:Standard 3rpm (3-4rpm)
In case of opening/closing at low revolving speed:Standard 2rpm (2-3rpm)
- Revolving direction
- Anti-clockwise
- Safety protection device
-
Door body sensor:Position anti-pinch sensor
Safety stop device:Rubber anti-pinch sensor
Emergency stop device:Low-speed revolving switch
- Maximum bearable wind speed (H=2200mm)
- <15m/s
Product categories
Automatic door operators
Others
-
CAD data
-
4-SSJ-B 3-wings Reinforced Crystal Revolving Door.pdf
5-SSJ-B 4-wings Reinforced Crystal Revolving Door.pdf
6-SSJ-A 3-wings Slim Frame Crystal Revolving Door.pdf
7-SSJ-A 4-wings Slim Frame Crystal Revolving Door.pdf -
4-SSJ-B 3-wings Reinforced Crystal Revolving Door.dwg
5-SSJ-B 4-wings Reinforced Crystal Revolving Door.dwg
6-SSJ-A 3-wings Slim Frame Crystal Revolving Door.dwg
7-SSJ-A 4-wings Slim Frame Crystal Revolving Door.dwg
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.