CS2A Series
Two-wing revolving door
Summary
The CS2A series is the star of the two-wing revolving door, which is very safe and convenient.
Features
1) Reinforced aluminum frame with high strength and stability.
2) Energy-saving, with low noise, balanced operation, high safety, and a long service life (design service life: 20 years).
3) Equipped with an imported digital program control system for reliable operation.
4) Multi-security functions include anti-clash, anti-collision, and anti-pinch mechanisms.
5) Two operation modes (auto revolving and auto sliding) are selectable.
6) In the event of a power failure or emergency, the door in the fire passage can open automatically, allowing for immediate evacuation.
Spec
You can scroll.
- Product name
- CS2A-H
- CS2A-W
- CS2A-Z
- Clear opening width DW (mm)
- 1224~2224
- 1624~2224
- 1280~1680
- Power supply
- AC220V·16A
- Diameter (mm)
- 2800~4800
- 3600~4800
- 2800~3600
- Passage height (mm)
- 2200~3000
- 2200~3000
- 2200~3000
- Canopy height (mm)
- 300~600
- 550~600
- 300~600
- Revolving speed
-
Standard revolving speed Standard 3rpm (3-4rpm)
In case of opening/closing at low revolving speed Standard 2rpm (2-3rpm)
- Revolving direction
- Anti-clockwise
- Safety protection device
-
Door body sensor:Position anti-pinch sensor
Auxiliary sensor:Emergency stop device
Revolving stop device:Low-speed revolving switch
Rubber anti-pinch sensor:Sliding door switch (label and doorbell purchased separately)
- Maximum bearable wind speed (H=2200mm)
-
When the revolving door is in service: <25m/s
When the sliding door is in service: <15m/s
Product categories
Automatic door operators
Others
-
CAD data
-
1-CS2A 2-wings Revolving Door.pdf
2-CS2A-W 2-wings column revolving door.pdf
3-CS2A-Z 2-wings pivot revolving door.pdf -
1-CS2A 2-wings revolving door .dwg
2-CS2A-W 2-wings column revolving door.dwg
3-CS2A-Z 2-wings pivot revolving door.dwg
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.