Barrier-free Toilet Door
HDC Type
Summary
To enhance accessibility for caregivers and individuals with disabilities, we recommend our hygienic automatic induction doors for seamless entry. Ideal for stations, hospitals, airports, and shopping malls, they prioritize user and manager concerns.
Features
1) Enhanced Accessibility: Designed to assist individuals with disabilities, our doors eliminate the hassle of manual opening and closing.
2) Voice Prompt Function: Equipped with voice prompts, our doors provide a thoughtful and caring service experience.
3) Automatic Locking for Security: The door automatically locks when in use, ensuring a heightened sense of security for users.
4) Auto-Controlled Lighting: Indoor lighting turns on and off automatically, eliminating the need for manual operation.
5) Operating Status Indicator: An external indicator informs others of the door's status, ensuring users' privacy.
6) Automatic Closure: If not closed after use, the door will automatically close after a preset time.
7) Automatic Unlocking: To prevent locking malfunctions, our doors are equipped with an automatic unlocking function.
8) Emergency Lock Release: In the event of an abnormal situation, the lock can be automatically released.
9) Administrator Key Access: Should special circumstances arise, the door can be opened from the outside using an administrator's key.
10) Emergency SOS Button: An emergency button is available inside the bathroom, ensuring the back door unlocks automatically when a distress signal is sent, facilitating timely rescue.
Spec
You can scroll.
- Product name
- HDC Barrier-free Toilet Door
- Door type
- Single
- Bi-parting
- Clear opening width DW (mm)
- 700mm≦DW≦2000mm
- Optional
- Door leaf material
- Aluminum,Stainless
- Active switch
- HDS-M,HDS-W(touchless),HDS-A5
Product categories
Automatic door operators
Others
-
CAD data
-
HDC Barrier-Free Toilet Door(Left hand).pdf
HDC Barrier-Free Toilet Door(Right hand).pdf -
HDC Barrier-Free Toilet Door(Left hand).dwg
HDC Barrier-Free Toilet Door(Right hand).dwg
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.