MD medical Door
Aesthetics and X-ray shielding
Summary
Suitable for automatic doors in hospitals, food factories, warehouses, conference rooms, etc., where air conditioning management or quietness is required.
Features
1.Featured with air tightness , aesthetics and X-ray shielding, with 4 panel selections available.
2.Can be easily opened by hand even in the event of a power failure , ensuring safety.
3.Provide the ideal solution for healthcare facilities, laboratories, and broadcasting stations,conference rooms.
Spec
You can scroll.
- Product name
-
MD medical Door
- Door type
- Bi-parting
- Single
- Power supply
- 220V AC±10% 50/60Hz when using NABOK special transformer
- Door type
-
Bi-parting
MD-SN-D -
Single
MD-SN-S -
Single
MD-SX1 -
Single
MD-SX2
- Clear opening width (W)(mm)
- 1600mm≤W≤3000mm
- 1000mm≤W≤1800mm
- 1000mm≤W≤1900mm
- 1000mm≤W≤1900mm
- Clear opening height (H)(mm)
- 1600mm≤H≤2500mm
- Max weight
- 85kg×2
- 120kg
- 250kg
- 350kg
- Opening speed
- Average 0.4m/s
- Hold open time
- adjustable
- Ambient temperature
- -10°C - 50°C
- Relative humidity
- 20% - 85% RH
- X-ray shield
- -
- -
- 2mm/3mm/4mm
- 2mm/3mm/4mm
*1 The type of glass door leaf has T-2 class of sound insulation. If T-2 class is required for aluminum/stainless door leaf, please contact our sales distributor.
Information

NATRUS, Future-standard automatic door with a priority on safety
Full model change for top level of safety.
Product categories
Automatic door operators
Others
-
CAD data
-
MD-SN-D.pdf
MD-SN-SL.pdf
MD-SN-SR.pdf -
MD-SX1-SL.pdf
MD-SX1-SR.pdf -
MD-SX2-SL.pdf
MD-SX2-SR.pdf -
MD-SN-D.dwg
MD-SN-SL.dwg
MD-SN-SR.dwg -
MD-SX1-SL.dwg
MD-SX1-SR.dwg -
MD-SX2-SL.dwg
MD-SX2-SR.dwg
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.