GT-8300
Heavy swing door(Overhead Concealed type)
Summary
Low energy and full power swing door operators to automate nearly any new or existing door.
Features
1.Full power(up to 250kg) swing door operators to automate nearly any new or existing door.
2.Drive unit imported from U.S.A, compliant with ANSI standard 156.10, certified by UL, ULC, and CSFM, ensuring high quality and safety.
3.Equipped with emergency evacuation function, can be manually opened in both directions during emergencies.
4.Mechanical operator used with Basic Electronic or Microprocessor (standard) controller provides efficient, smooth operation.
5.Adjustable closing speeds allow the door to close sooner for energy savings or slower for increased pedestrian protection.
Spec
You can scroll.
- Product name
- GT-8300
- Door type
- Double-swing
- Single-swing
- Glass
- Tempered glass
- Glass thickness
- 10mm/12mm
- Door material
- Aluminum
Product categories
Automatic door operators
Others
-
CAD data
-
GT-8300-01L.pdf
GT-8300-1R.pdf
GT-8300-02L.pdf
GT-8300-02R.pdf
GT-8300-03.pdf
GT-8300-04.pdf
GT-8300-05.pdf -
GT-8300-01L.dwg
GT-8300-1R.dwg
GT-8300-02L.dwg
GT-8300-02R.dwg
GT-8300-03.dwg
GT-8300-04.dwg
GT-8300-05.dwg
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.