Contact Us
FAQ
About

GT-1175BO-AG

  • NATRUS

Reference

Reference

Summary

All Glass sliding door equipped with emergency evacuation function.

Features

1.A sophisticated, contemporary design with no vertical framing, ideal for enhancing lobbies or well-manicured grounds.
2.Compliant with ANSI Standard 156.10, UL, CSA and CSFM, ensuring high quality and safety.
3.Optional program switch system offers easy door control.

Spec

You can scroll.

Product name
GT-1175BO-AGNATRUS
Door type
Bi-parting
Single
Applicable door width: DW (mm)
2800mm≤W≤4200mm
1800mm≤W≤2400mm
Glass
Tempered glass (Laminated glass)
Glass thickness
12mm
Door material
AL
Safety beam
NP-01(NP-80)
Floor track threshold
Full length rail(standard)

Information

NATRUS, Future-standard automatic door with a priority on safety

Full model change for top level of safety.

Product categories

Contact Us