GT-1175BO-FO(SLM)
Summary
Slim sliding door (Aluminum frame 25mm) equipped with emergency evacuation function.
Features
1.Under the thrust of 110N, both the movable door leaf and fixed door leaf can be opened at 90 degrees , similar to a swing door.
2.Lightweight design allows for easy installation and high construction efficiency.
3.Optional program switch system offers easy door control.
Spec
You can scroll.
- Product name
-
GT-1175BO-FO(SLM)
- Door type
- Bi-parting
- Single
- Applicable door width: DW (mm)
- 2800≦W≦4200mm
- 1800≦W≦2400mm
- Glass
- Tempered glass (Laminated glass/ Insulated glass)
- Glass thickness
- 10mm/12mm(6+20A+6mm)
- Frame: Standard frame
- Aluminum
- Electric lock
- SKD-C (optional)
- Safety beam
- NP-01(NP-80)
- Surface coating
- Color is optional
- Transom (mm)
- Optional
- Floor track threshold
- Full length (standard)
- Program switch
- PGS-C/CL
- Emergency battery
- EBS
- Floor lock
- NDL-12(optional)
Information

NATRUS, Future-standard automatic door with a priority on safety
Full model change for top level of safety.
Product categories
Automatic door operators
Others
-
CAD data
-
GT-1175BO-FO-SLM(BI-Part Transom).pdf
GT-1175BO-FO-SLM(BI-Part No transom).pdf
GT-1175BO-FO-SLM(LH Transom).pdf
GT-1175BO-FO-SLM(RH Transom).pdf
GT-1175BO-FO-SLM(RH No transom).pdf
GT-1175BO-FO-SLM(LH No transom).pdf -
GT-1175BO-FO-SLM(RH Transom).dwg
GT-1175BO-FO-SLM(BI-Part No transom).dwg
GT-1175BO-FO-SLM(LH Transom).dwg
GT-1175BO-FO-SLM(RH No transom).dwg
GT-1175BO-FO-SLM (BI-Part Transom).dwg
GT-1175BO-FO-SLM(LH No transom).dwg
Instructions
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated.
If you are unable to view this format, please download Adobe Reader.