What's new

MINI FOLD

MINI FOLD is the automatic folding door without the door pocket.
It is suitable for a limited space in an entrance or interior.
Smooth opening and closing like a sliding door with comfortable passages
Wider clear opening; No door pocket required, providing wider clear opening width in a limited space
Safety design; Round-bar-structure prevent fingertips from being caught
  MINI FOLD
Door Four leaves Two leaves
Applicable Opening Width : W 1000 ~ 1800 mm 800 ~ 900 mm
Applicable Clear Opening Height : H Max. 2387 mm
Applicable Entrance Height w/o Fanlight Max. 2400 mm
Applicable Entrance Height with Fanlight : HO Max. 4000 mm
Frame Depth 100 mm
Operator Box Size Height 170 x Depth 100 mm (When in aluminum frame/door)
Frame/Door Material (Color) Aluminum (White, Black, Bronze, Silver, Stainless Steel)
or Stainless Steel (Hair line finish, Mirror finish)
Applicable Glass Thickness 3, 4, 5, 6, 6.8 (wired glass) mm [Recommended 5 mm]
Open / Close Speed Variable under 0.4 m/s
Power Supply 100V AC ± 10%, 50/60Hz, 5A
Maximum Operable Wind Speed 10 m/s or less (for outdoor use) 7 m/s or less (for interior use)

MINI FOLD 4 leaves type Front view