GT-710 Power Assist Door Operator

Person-friendly indoor door opened with a light touch

Summary

The door is one of the future indoor doors that everyone can comfortably pass through. Ordinary people, elders, physically handicapped people, and others feel comfortable with this standard door.

Features

1) The door is automatically opened in the full position with a light push (pull).
2) The door remains open for a time after the hand is removed, which is convenient for wheelchair users.
3) When the door is difficult to pull, it can be opened by a nearby activation switch.
4) In a power failure, the door can be manually opened easily and then automatically closed.
5) The controller can be easily attached to existing manual swing doors."

Spec

Product Name
GT-710
Power Assist Door
Operator
Door Operator Type
GT-710C(×2)GT-710C(×1)
Door Type
Double-swingSingle-swing
Applicable Door Mass (kg) x Door Quantity
90×290×1
Applicable Door Area : DW x DH (m):DW×DH(㎡)
max.2.6
Applicable Door Width : DW (mm)
838~1219
Door Thickness
30~50
Operation At Power Failure
Manual open and automatic close
Operator Dimension
W880(Standard)×H158×D147
Operator Box Color
Silver or Dark bronze
Ave. Open / Close Speed
~35°/s
Power Supply
100V AC・10A100V AC・5A

Swing Door/Folding Door

Product Name Operating
Method
Notes
DH-41
Swing Door
Operator
Double-swing
Double-swing
Single-swing
Swing door with an operating unit embedded in the transom over the door
DF-41
Swing Door
Operator
Double-swing
Single-swing
Swing door with an operating unit embedded in the floor under the door
DH-41
Folding Door
Operator
4 leaves
4 leaves
2 leaves
Folding door without door pockets
GT-710
Power Assist Door
Operator
Double-swing
Single-swing
Swing door that automatically opens to its full position with a light push/pull

NABCO‘s Recommendation

NABCO website has been relaunched.

Please enjoy and utilize our new website.