What's new

NABCO NET-DS System

NABCO, “NET-DS” is the advanced system of automatic door to provide the “complete entrance.”
“NET-DS” adopts CAN* transmission and PDA with the sophisticated application.
Easier installation and maintenance together with upgraded functionality and higher safety are realized.
* CAN stands for Controller Area Network. It is a serial communication protocol standardized by ISO, and used in auto industry, etc. CAN has such features as “simple connection”, “high reliability” and “real-time transmission.”

NET-DS products

Automatic door system

DS-60 / 75 / 150 Sliding Door Operating Unit
DS-250 / 500 Automatic Door System
DS-D2 Telescopic Door Operating Unit
Circular Sliding Door Operating Unit Eu
WO-3A Wide Open Door Operating Unit
BO-1A Wide Open Door Operating Unit

Sensor

NH-N600 PALSEARCH
NH-N400 PALSEARCH

Accessory

SKD-2 ELECTRIC LOCK
PL-1U PULLEY LOCK
EOS EMERGENCY OPERATING SYSTEM

Configuration of NET-DS System