| Model |
SSP-1 Super Sensor |
| Detection method |
Near-infrared |
| Detection object |
Presence / Motion |
| Max. Mounting Height |
3.2m |
| Max. Detection Area |
W 3.5m X D 3.0m |
| Power Source |
12~100V AC/DC ±10% |
Max. Current
Consumption |
3.8VA (100V AC)
120mA (12V DC) |
| Output contact |
Relay contact 50V DC 0.1A (Resistance load) |
| Remark |
|