Wireless Operation Switch
Install receivers with antennas near automatic gates or doors. Operation is made by transmitters from a distance. As the radio signal is encoded, gates or doors cannot be operated by other transmitters.

Model / Name NW-942/943 Wireless Switch
Control number NW-942 NW-943
3(Open/Close/Stop) 1
Detection method Pressure detection(Transmitter)
Transmission Method FSK method(Microcomputer control)
Transmission distance 40m(Standard)
Battery /Power source Transmitter: UM-4(AAA) batteryX2
Receiver: 100/200V AC/DC ± 10% 0.3A
Output contact Relay contact 200V AC 2.5A(Inductive load)
Remarks To be used with receivers and antennas

  Copyright © 2005 Nabtesco Corporation. All rights reserved.