| Model |
NW-800 |
| Detection method |
Pressure detection (Plate) |
| Transmission method |
Microwave (315 MHz) |
| Transmission distance |
5m |
| Power Source |
Receiver |
12~100V AC/DC ±10% |
| Transmitter |
UM-4 (AAA Alkaline) Battery |
| Output contact |
Semiconductor relay contact 1a, 100V AC/DC 0.1A (Resistance load) |
| Remark |
Conforms to Japanese Radio Law |