The doors open when a photoelectric beam between a projector and a receiver installed in mullions or fixed frames is interrupted by pedestrians or objects. The doors remain open as long as the beam is interrupted.

Model/Name NP-10 NP-5B
Detection Object Presence / Motion detection
Max. distance 5m 8m
Power Source 11~14V DC 100V AC
Max. Power Consumption 35 mA 5 VA
Output Contact Open collector 30V DC 0.1A (Resistance Load) Relay contact 1a 100V AC 3A (Resistance Load)

  Copyright © 2005 Nabtesco Corporation. All rights reserved.