NH-502 PALSEARCH is developed as the successor of NH-50 PALSEARCH. Holding its smallest size (W141mm X H56mm X D16mm), the reliability is considerably improved.

PALSEARCH
PALSEARCH is an active infrared sensor controlled by a microprocessor that memorizes the condition of the detection area, and has a function to study changes in conditions.
Therefore, this sensor can work as a precise presence sensor. the active infrared-based technology allows for accurate detection with minimal interference from objects outside the detection area.

Model NH-502 Palsearch
Detection Object Presence / Motion detection
Max. Mounting Height 2.5 m
Max. Detection Area W 2.0m X D 1.4m
Power Source 12V DC±10%
Max. Current Consumption 60mA
Output Contact Open collector 50V DC 0.1A (Resistance Load)
Size (mm) W141 X H56 X D16

  Copyright © 2005 Nabtesco Corporation. All rights reserved.