This type of sensor is mounted on the ceiling near the automatic door, so the sensor does not influence design of the door fronts. The shape is designed like a downward-pointing light to prevent spoiling the design of entrance. Please pay attention to the maximum mounting height of sensors and to the thickness of the ceiling material.

Model/Name NH-40 Palsearch
Detection Object Presence / Motion detection
Max. mounting height 5.0 m(Presence detection 4.0m)
Max. Detection Area W 3.0m X D 2.2m(Ceiling mount)
(Mounting height of 4.0m)
Power Source 12V DC ± 10%
Max. Current Consumption 70mA
Output Contact Semiconductor relay 240V DC 0.12A (Resistance Load)

  Copyright © 2005 Nabtesco Corporation. All rights reserved.