| Model |
NH-202 ACUGARD |
| Detection method |
Near-infrared |
| Detection object |
Presence / Motion |
| Mounting Height |
1.7m~2.5m |
| Max. Detection Area |
W 4.0m X D 2.8m |
| Power Source |
24V AC±10% or
12~24V DC ±10% |
| Output contact |
Semiconductor relay contact 50V AC/DC 0.1A (Resistance load) |
| Remark |
|