| Model |
NH-101 SIDE
BEAM SENSOR |
| Detection method |
Near-infrared |
| Detection object |
Presence/Motion |
| Mounting height |
─ |
| Detection distance |
0.5~1.5m |
| Power source |
12V DC±10% |
| Current consumption |
Max. 50mA |
| Output contact |
Open collecter 50V DC 0.1A (Resistance load) |