HW-4E Wireless Touch Switch is the touch type door switch operated by pressing a touch switch plate installed on door or wall. The pressed plate transmits the radio wave to the receiver which is connected to door operator controller to activate the door. This activation method is useful to avoid unnecessary operations in such a place as narrow corridor.
Model HW-4E
Detection method Pressure detection (Plate)
Transmission method Microwave (310 MHz)
Transmission distance 5m
Power Source Receiver 100V AC or
12~24V DC ±10%
Transmitter UM-4 (AAA Alkaline) Battery
Output contact Relay contact 1a,
5V AC 0.1A(Resistance load)
Remark Conforms to Japanese Radio Law

  Copyright © 2005 Nabtesco Corporation. All rights reserved.