What's new

SSP-1 SUPER SENSOR

SSP-1 is transom mount sensor with the function of doorway detection.
SSP-1 detects passers-by and/or objects through the usage of reflection of near-infrared ray, and outputs a signal to controller of automatic door operating unit.
brochure
Download_PDFcatalog
SSP-1 has the detection area over the doorway (door track) by memorizing door movement.
Improved safety because of covering the 5 lined detection area including doorway with high-density pattern
Enhanced function against snow and insect

Dimensions (mm)

  SSP-1 SUPER SENSOR
Detection Method Near Infrared reflection method
(Motion and Presence Detection)
Mounting Height Max. 3.2m
Detection Area Max. W 3.5m x D 2.6m
[at mounting height 3.2m]
Power Voltage 12V to 110V AC/DC ± 10%
Current Consumption 3.8VA or less (at 100V AC)
120mA or less (at 12V DC)
Output Ratings No-voltage relay contact 1a 50V DC
0.1A (resistance load)

Detection area