NH-N600 PALSEARCH
NH-N600 is transom mount sensor with the function of doorway detection and High-touch.
NH-N600 is presence detection sensor can detect the passers-by or objects standing still inside the detection area.
Doorway detection function enables to detect the doorway area by memorizing door movement.
Individual setting is available because detection area is partitioned into 16 virtual area (AIR field.)
Anti-snow / insect function enable to prevent the malfunction from snow or insects.
Exclusively for NET-DS system adopting CAN transmission network
Suitable for standard Sliding, Circular Sliding and Folding door
| |
NH-N600 PALSEARCH |
| Detection Method |
Near Infrared reflection method
(Motion and Presence Detection) |
| Mounting Height |
Max. 3.2 m
(3.0 m at High-touch mode) |
| Detection Area |
Max. W 3.0 m x D 2.1 m
[at mounting height 3.2 m] |
| Power Voltage |
12V DC ± 10% |
| Current Consumption |
75mA or less |
| Output Ratings |
NET-DS connector |
Detection area size (reference value)
| Mounting height (m) |
H=2.2 |
H=2.7 |
H=3.2 |
| Depth (m) |
Setting 1 (C) |
0.2 |
0.2 |
0.3 |
| Setting 2 (B+C) |
0.5 |
0.6 |
0.7 |
| Setting 3 (A*+B+C) |
0.8 |
1.0 |
1.2 |
| Setting 4 (A**+B+C) |
1.1 |
1.3 |
1.6 |
| Setting 5 (A***+B+C) |
1.5 |
1.8 |
2.1 |
| Width (m) |
0.2 to 2.2 |
0.2 to 2.6 |
0.3 to 3.0 |