| NH-605 ALPHA SEARCH | |
|---|---|
| Detection Method | Near Infrared reflection method (Motion and Presence Detection) |
| Mounting Height | Max. 3.0 m |
| Detection Area | Max. W 3.0 m x D 2.0 m [at mounting height 3.0 m] |
| Power Voltage | 12V to 100V AC/DC ± 10% |
| Current Consumption | 3.0VA or less (at 100V AC) 80mA or less (at 12V DC) |
| Output Ratings | Semiconductor relay output 100V AC/DC 0.1 A or less (resistance load) Open collector 50V DC 0.1A (resistance load) |