What's new

NH-604 HIGH-TOUCH SENSOR

NH-604 is transom mount, “contact free” touch sensor with the functions of Touch Switch and transom mount sensor.
brochure
Download_PDFcatalog
NH-604 will detect the hand or objects approaching the Touch Sticker by using the reflected light of active infrared beam.
When door is fully closed, only touch area is active to use as quasi- (contact-free) touch sensor.
And while the door is open, NH-604 will monitor the door areas like other transom sensors to prevent passers-by or objects approaching the door from being hit by the door.

Dimensions (mm)

  NH-604 HIGH-TOUCH SENSOR
Detection Method Near Infrared reflection method
(Motion and Presence Detection)
Mounting Height Max. 3.0 m
Detection Area Combination : Max. W 3.0 m x D 2.0 m
[at mounting height 3.0 m]
Touch : Max. W 1.0 m x 0.15 m
Power Voltage 12V to 100V AC/DC ± 10%
Current Consumption 3.0VA or less (at 100VAC)
70mA or less (at 12V DC)
Output Ratings Semiconductor relay output 100V AC/DC
0.1A or less (resistance load)

Sticker

HOW TO WORK