NH-60 PALSEARCH
NH-60 is transom mount sensor with wide detection area developed based on the concept of safety, comfort, reliability and multipurpose.
NH-60 is presence detection sensor can detect passers-by or objects standing still inside the detection area.
Area fine adjustment mechanism can minimize the gap between the detection area and the door.
Anti-snow / insect function enable to prevent the malfunction from snow or insects.
NH-60 detects passers-by or objects and outputs a detection signal to controller of automatic door utilizing the near-infrared reflection.
| |
NH-60 PALSEARCH |
| Detection Method |
Near Infrared reflection method (Motion and Presence Detection) |
| Mounting Height |
Max. 3.0 m |
| Detection Area |
Max. W 2.5 m x D 2.0 m
[at mounting height 3.0 m] |
| Power Voltage |
12V to 100V AC/DC ± 10% |
| Current Consumption |
3.0VA or less (at 100V AC)
70mA or less (at 12V DC) |
| Output Ratings |
Semiconductor relay output 400V AC[peak]/DC
0.12A or less (resistance load) |