What's new

NH-502 PALSEARCH

NH-502 is the smallest dimension in transom mount sensors in Japan.
brochure
Download_PDFcatalog
Smallest size (W141mm x H56mm x D16mm) in Japan
Wider detection area against lower mounting place
Suitable for narrow passage

Dimensions (mm)

  NH-502 PALSEARCH
Detection Method Near Infrared reflection method
(Motion and Presence Detection)
Mounting Height Max. 2.5 m
Detection Area Max. W 2.8 m x D 1.4 m
[at mounting height 2.5 m]
Power Voltage 12V DC ± 10%
Current Consumption 60mA or less
Output Ratings Open collector 50V DC
0.1A (resistance load)

Detection area