What's new

NZ-1 ULTRASONIC SENSOR

NZ-1 is a support sensor to monitor doorway through the use of ultrasonic.
brochure
Download_PDFcatalog
Suitable for circular sliding or folding door thanks to three-dimensional detection area
Easy to set the sensitivity with the sensitivity volume
NZ-1 is activated to keep the door opened by monitoring a passer-by or an object in the detection area through the ultrasonic wave when a passer-by or an object enters the detection area.

Dimensions (mm)

  NZ-1 ULTRASONIC SENSOR
Detection Method Ultrasonic reflection still object detection method
Mounting Height NZ-1R, NZ-1U : Max. 2.5 m
NZ-1H : Max. 3.0 m
Detection Area NZ-1R, NZ-1U : Max.Φ1.5 m
NZ-1H : Max.Φ1.3 m
Power Voltage 100V AC ± 10%
Current Consumption 4.0VA or less
Output Ratings No-voltage relay contact 1a 50V DC
0.1A (resistance load)

Detection area size (reference value)

Type Detection area (mm)
NZ-1R D=Φ1500
NZ-1U D=Φ1500
NZ-1H D=Φ1300

Detection area