What's new

NP-10 BEAM SENSOR

NP-10 BEAM SENSOR is transmission type photoelectric beam sensor to enhance safety of automatic sliding door.
brochure
Download_PDFcatalog
Shorter recessed dimension (14mm)
Easy installation of pressing body into the mounting hole
The door opens when a passer-by or an object interrupts a photoelectric beam between a transmitter and a receiver in mullions or fixed frames.
The door will remain open as long as interrupted.

Dimensions (mm)

  NP-10B / NP-10LB BEAM SENSOR
Detection Method Near Infrared reflection method
(Motion and Presence Detection)
Detection Range NP-10B:Between photocells 0.9 m to 5.0 m
NP-10LB:Between photocells 5.0 m to 8.0 m

Detection area size (reference value)

Type Max. detection range
NP-10B L=5.0m
NP-10LB L=8.0m

Detection area