NH-101 SIDE BEAM SENSOR
NH-101 is mullion mount sensor utilizing Near-Infrared ray.
Suitable for a narrow passage or an entrance where a store curtain is hanged, preventing unnecessary door’s activation.
Little-affected to the appearance of a opening thanks to its small body
Easy setting as detection area is automatically set by pressing the setting button
| |
NH-101 SIDE BEAM SENSOR |
| Detection Method |
Near Infrared method
(Perfect Presence Detection) |
| Detection Distance |
0.5 m to 1.5 m |
| Power Voltage |
12V DC ± 10% |
| Current Consumption |
50mA or less |
| Output Ratings |
Open collector 50V DC
0.1A (resistance load) |