What's new

Sensor list of NABCO automatic door

Mounting
type
Product Type Object Mounting height
(reference)
Detection area (reference)
Exposed Embedded Motion presence Width Depth
Transom NH-N600 O   O O 3.2 m 3.0 m 2.1 m
NH-60 O   O O 3.0 m 2.5 m 2.0 m
NH-604 O   O O 3.0 m 1.0 m *1
3.0 m
0.15 m *1
2.0 m *2
NH-605 O   O O 3.0 m 3.0 m *2 2.0 m
NH-502 O   O O 2.5 m 2.8 m 1.4 m
SSP-1 O   O O 3.2 m 3.5 m 2.6 m
SSP-12   O O O 3.2 m 3.5 m 2.6 m
Ceiling NH-N400   O O O 4.0 m 3.3 m 2.0 m
NH-400   O O O 4.0 m 3.3 m 2.0 m
Support
sensor
NP-10B   O O O   5.0 m  
NP-10LB   O O O   8.0 m  
NZ-1   O O O 2.5 m Φ1.5 m Φ1.5 m
Others NH-101 O   O O   0.5 ~ 1.5 m Φ0.04 m
*1 Touch area *2 Area of using together
Note)
The detection areas referenced in this web site are measured by Nabtesco, and their charts are expressed only as an image.
They are not the actual value of the detection areas because the measurement may vary by the installation environment, detected objects and adjustment.
Clothes, floor material as well as sensitivity adjustment may affect the detection area.
Please measure and confirm the actual detection area after the adjustment.
Transom mount
Doorway detection
High-touch function
Wide detection near the door
“Contact-free” touch sensor
For circular and folding doors
For limited space
Doorway detection
Transom embedded
Doorway detection
Ceiling mount
Doorway detection
Doorway detection
Support sensor
Enhanced safety
For circular and folding doors as a support sensor
Others
For an entrance with store curtain