NH-N400 PALSEARCH
NH-N400 is ceiling mount sensor with the function of doorway detection.
NH-N400 is presence detection sensor can detect the passers-by or objects standing still inside the detection area.
Doorway detection function enables to detect the doorway area by memorizing door movement.
Individual setting is available because detection area is partitioned into 16 virtual areas (AIR field.)
Anti-snow / insect function enable to prevent the malfunction from snow or insects.
Exclusively for NET-DS system adopting CAN transmission network
The original design of the entrance can be maintained.
| |
NH-N400 PALSEARCH |
| Detection Method |
Near Infrared reflection method
(Motion and Presence Detection) |
| Mounting Height |
Max. 4.0 m |
| Detection Area |
Max. W 3.3 m x D 2.0 m
[at mounting height 4.0 m] |
| Power Voltage |
12V DC ± 10% |
| Current Consumption |
75mA or less |
| Output Ratings |
NET-DS connector |
Detection area size (reference value)
| Mounting height (m) |
Max. detection area (m) |
| 2.4 |
W2.2 x D1.2 |
| 4.0 |
W2.7 x D1.5 |
| MAX. 4.0 |
W3.3 x D2.0 |