WO-3A Wide-open Door Operating Unit
WO-3A
WO-3A Wide-open Door Operating Unit is designed to accommodate large objects or many passers-by for an event.
Whenever needed, twice clear opening is achieved to swing the door panel manually at fully opened. Easy operation for wide open function is realized.
Specification
| |
WO-3A Wide-open Door Operating Unit |
| Door |
Flamed door |
Tempered glass door |
| Opening Method |
Single |
Bi-parting |
Single |
Bi-parting |
| Sash Material |
Stainless steel SUS304 |
Stainless steel SUS304 |
| Sash Width |
Max. 2400 mm |
Max. 4800 mm |
Max. 2394 mm |
Max. 4786 mm |
| Sash Height |
Max. 2400 mm |
Max. 2454 mm |
| Sash Depth |
165 mm |
165 mm |
| Height of Transom |
290 mm |
290 mm |
| Depth of Transom |
155 mm |
155 mm |
| Applicable Door Mass x Door q'ty |
Max.120kg x 1 |
Max.120kg x 2 |
Max.120kg x 1 |
Max.120kg x 2 |
| Applicable Door Width : DW |
750 ~ 1231 mm |
750 ~ 1219 mm |
| Applicable Door Height : DH |
1700 ~ 2384 mm |
1987 ~ 2438 mm |
| Door Thickness : DT |
46 mm |
28 mm |
| Clear Opening at Sliding |
Max.1005mm |
Max.2010mm |
Max.1057mm |
Max.2112mm |
| Clear Opening at Wide Open |
Max.2161mm |
Max.4322mm |
Max.2212mm |
Max.4422mm |
| Open / Close Speed |
Variable under 0.4 m/s *1 |
Variable under 0.4 m/s *1 |
| Power Supply |
100V AC ± 10%, 50/60Hz, 5A |
100V AC ± 10%, 50/60Hz, 5A |
*1 Average speed for 0 to 600 mm section, Subject to door mass, running resistance
BO-1A Wide-open Door Operating Unit
BO-1A
BO-1A Wide-open Door Operating Unit is designed to accommodate in an emergency.
Equipped“Breakout” function enables doors to swing to be opened by pushing the “Breakout button” regardless of the door position.
Specification
| |
BO-1A Wide-open Door Operating Unit |
| Door |
Flamed door |
| Opening Method |
Single |
Bi-parting |
| Sash Material |
Stainless steel SUS304 |
| Sash Width |
Max. 2400 mm |
Max. 4800 mm |
| Sash Height |
Max. 2400 mm |
| Sash Depth |
165 mm |
| Height of Transom |
290 mm |
| Depth of Transom |
155 mm |
| Applicable Door Mass x Door q'ty |
Max.120kg x 1 |
Max.120kg x 2 |
| Applicable Door Width : DW |
750 ~ 1231 mm |
| Applicable Door Height : DH |
1700 ~ 2384 mm |
| Door Thickness : DT |
46 mm |
| Clear Opening at Sliding |
Max.1065mm |
Max.2130mm |
| Clear Opening at Wide Open |
Max.2163mm |
Max.4326mm |
| Open / Close Speed |
Variable under 0.4 m/s *1 |
| Power Supply |
100V AC ± 10%, 50/60Hz, 5A |
*1 Average speed for 0 to 600 mm section, Subject to door mass, running resistance