What's new

HDC Multipurpose toilet door operating unit

HDC is an automatic door operating unit for a multipurpose toilet used by the physically challenged in a hospital, station, government office, welfare facility.
Compact design using NET-DS sliding door operating unit with HDC Multipurpose toilet door control unit and HDS-3 No-touch switch
The non-contact switch for operating the door will provide the comfort for users. (The push button switch is also available.)
Presence detection sensor for detecting a user inside makes appropriate handling of each situation.
Has a function to prevent the door from being closed without an user inside due to wrong operation or mischief

Dimension of HDS-3 No-touch switch (mm)

HDS-3 No-touch switch