Wider entrance enabling to open 1.3 times as standard sliding doors with the same sash width
Door Operating Unit where both high-performance and compactness are realized
Smooth opening / close same as standard sliding door
Suitable for not only limited openings but also wide openings
Type
Drawing
Brochure
DS-D2
Concealed mount
DS-D2S
Surface Mount
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated. If you are unable to view this format, please download Adobe Reader.

| |
DS-D2 Telescopic Door Operating Unit |
| Opening Method |
Single Telescopic |
Bi-parting Telescopic |
| Geared Motor |
DS-75 |
DS-150 |
DS-75 |
DS-150 |
| Applicable Door Mass x Door q'ty |
65 kg x 2 |
100 kg x 2 |
55 kg x 4 |
100 kg x 4 |
| Applicable Door Area : DW x DH |
Max. 2.1 m² |
Max. 2.4 m² |
Max. 1.9 m² |
Max. 2.2 m² |
| Applicable Door Width : DW |
500~762mm*1 |
500~1067mm*1 |
500~650mm*1 |
500~1067mm*1 |
| Ratio of Door Height / Width : DH / DW |
Max. 4.2 |
Max. 4.2 |
| Power Supply |
100V AC ± 10%, 50/60Hz, 5A |
100V AC ± 10%, 50/60Hz, 5A |
| Open / Close Speed |
Variable under 0.38 m/s *2 |
Variable under 0.35 m/s *2 |