| Door operator type | DS-60 Sliding Door Operating Unit |
DS-75 Sliding Door Operating Unit |
||
|---|---|---|---|---|
| Door type | Single | Bi-Parting | Single | Bi-Parting |
| Applicable door mass x door q'ty | 75kg x 1 | 60kg x 2 | 100kg x 1 | 85kg x 2 |
| Applicable Door Area : DW x DH | 2.2 m² | 1.8 m² | 2.8 m² | 2.6 m² |
| Applicable Door Width : DW | 650 mm ~1250 mm | |||
| Ratio of Door Height / Width : DH / DW | Max. 4.0 | |||
| Power supply | 100V AC ± 10%, 50/60Hz, 5A | |||
| Open / Close Speed | Variable under 0.4m/s *2 | |||
| Maximum operable wind speed | 15 m/s or less | |||
| Door operator type | DS-150 Sliding Door Operating Unit |
|||
|---|---|---|---|---|
| Door type | Single | Bi-Parting | ||
| Applicable door mass x door q'ty | 120kg x 1 | 150kg x 1 *1 | 120kg x 2 | 150kg x 2 *1 |
| Applicable Door Area : DW x DH | 3.3 m² | 3.0 m² | ||
| Applicable Door Width : DW | 650 mm ~1250 mm | |||
| Ratio of Door Height / Width : DH / DW | Max. 4.0 | |||
| Power supply | 100V AC ± 10%, 50/60Hz, 5A | |||
| Open / Close Speed | Variable under 0.4m/s *2 | |||
| Maximum operable wind speed | 15 m/s or less | |||