GT-710 Power Assist Door
GT-710 is an electrical door operator for indoor use.
It operates in both automatic and manual modes.
GT-710
Accessible, safe and comfortable passage is available.
When the door is pushed / pulled by hand gently, it starts to open automatically to be fully opened.
The door is hold at fully opened position up to 60 seconds after open timer starts.
Activation switch is also available.
Manual mode allows passers-by to open easily by hand at power failure and then the door closer close the door.
Adjustable, heavy duty door closer and large chain drive offers the flexibility to adjust the closing force as required.
Type
Drawing
Brochure
GT-710
DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.
To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated. If you are unable to view this format, please download Adobe Reader.

Specification
| |
GT-710C Power Assist Door |
| Opening Method |
Single swing |
Double swing |
| Door Operator |
GT-710 x 1 unit |
GT-710 x 2 unit |
| Applicable Door Mass x Door q'ty |
90 kg x 1 |
90 kg x 2 |
| Applicable Door Area : DW x DH |
Max. 2.6 m |
| Applicable Door Width : DW |
838 ~ 1219 mm |
| Door Thickness |
50 mm or less |
| Operation At Power Failure |
Manual open and automatic close |
| Operator Dimension |
W 880 x H 158 x D 145 |
| Operator Box Color |
Silver or Dark Bronze |
| Open / Close Speed |
Variable under 0.35° /s |
| Power Supply |
100V AC ± 10%, 3A |
100V AC ± 10%, 6A |