| MINI GLIDE | ||
|---|---|---|
| Door | Double glide | Single glide |
| Applicable Opening Width : W | 1000 ~ 1800 mm | 800 ~ 900 mm |
| Applicable Clear Opening Height : H | Max. 2387 mm | |
| Applicable Entrance Height w/o Fanlight | Max. 2400 mm | |
| Applicable Entrance Height with Fanlight : HO | Max. 4000 mm | |
| Frame Depth | 100 mm | |
| Operator Box Size | Height 170 x Depth 100 mm (When in aluminum frame/door) | |
| Frame/Door Material (Color) | Aluminum (White, Black, Bronze, Silver, Stainless Steel) or Stainless Steel (Hair line finish, Mirror finish) |
|
| Applicable Glass Thickness | 3, 4, 5, 6, 6.8 (wired glass) mm [Recommended 5 mm] | |
| Open / Close Speed | Variable under 0.4 m/s | |
| Power Supply | 100V AC ± 10%, 50/60Hz, 5A | |
| Maximum Operable Wind Speed | 10 m/s or less (for outdoor use) 7 m/s or less (for interior use) | |