What's new

NET-DS series, Sliding door operating unit --- For heavier doors---

Advanced system with network technology adopting CAN transmission through each device
Both high-performance and compactness
Smooth and comfortable atmosphere to passers-by thanks to high-power brushless DC motor
Thermal protector equipped geared motor

DS-250

DS-250 automatic door system enables the smooth operation of the large heavy-duty doors up to 500 kg (single sliding.) It is suitable for the doors in front of large buildings, plants.

DS-500

DS-500 automatic door system enables the smooth operation of the large heavy-duty doors up to 1000 kg (single sliding.) By using a reduction gear, it is applicable for the doors up to 2000 kg installed in the plant.
Type
Drawing
Brochure
DS-250

Download_PDFcatalog

Download_Drawing

Download_PDFcatalog
DS-500
Standard

Download_PDFcatalog

Download_Drawing

Download_PDFcatalog
DS-500
Reduction gear

Download_PDFcatalog

Download_Drawing

Download_PDFcatalog

DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.

To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated. If you are unable to view this format, please download Adobe Reader.

Adobe Reader

Specification

Door operator type DS-250
Automatic Door System
DS-500
Automatic Door System
Door type Single Bi-Parting Single Bi-Parting
Applicable door mass x door q'ty 500kg x 1 250kg x 2 1000kg x 1 500kg x 2
Applicable Door Area : DW x DH Max. 9.3 m² Max. 5.0 m² Max. 27.5 m² Max. 14.0 m²
Applicable Door Width : DW Max. 3100 mm Max. 1650 mm Max. 6100 mm Max. 3100 mm
Ratio of Door Height / Width : DH / DW Max. 3.0 Max. 3.0
Power supply 100V AC ± 10%, 50/60Hz, 10A 200V AC ± 10%, 50/60Hz, 10A
Open / Close Speed Variable under 0.4 m/s *1 Variable under 0.5 m/s *1
Maximum operable wind speed 15 m/s or less 15 m/s or less
The above spec sheet of DS-500 Automatic Door System is the spec of standard type.
*1 Average speed for 0 to 600 mm section, Subject to door mass, running resistance