What's new

DF-41 Swing Door Operator

DF-41 is the floor-embedded door operator for swing door.
Less-restricted doors and sashes are available because the operator is hidden under the floor.
Wider opening is available regardless of width of entrance.

DF-41

This operator adjusts the operating force automatically to maintain the steady motion, regardless of door weight or external force such as air pressure.
For double swing door with two motors, both right and left doors are automatically operated to synchronize.
The controller can be mounted on the wall, separated from the drive unit.
Type
Drawing
Brochure
DF-41

Download_PDFcatalog

Download_Drawing

Download_PDFcatalog

DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.

To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated. If you are unable to view this format, please download Adobe Reader.

Adobe Reader

Specification

  DF-41 Swing Door Operating Unit
Opening Method Single swing Double swing
Door Operator DF-41 x 1 unit DF-41 x 2 unit
Applicable Door Mass x Door q'ty 110 kg x 1 110 kg x 2
Applicable Door Area : DW x DH Refer to table 1
Applicable Door Width : DW Refer to table 1
Open Speed Variable under 0.45 degrees /s
Close Speed Variable under 0.30 degrees /s
Power Supply 100V AC ± 10%, 5A 100V AC ± 10%, 10A
Maximum Operable Wind Speed 10 m/s or less

Table. 1 DF-41 Swing Door Operator