What's new

DH-41 Folding Door System

DH-41 is an overhead-concealed door operator for folding door.
Wider opening is available even in the limited space without door cases.
This system can be used successfully in partitions, corridors, rest rooms, and operation room.

DH-41 Folding

Flat-floor, which has no groove and guide rail is achieved.
This operator adjusts the operating force automatically to maintain the steady motion, regardless of door weight or external force such as air pressure.
For four leaves type with two motors, both right and left doors are automatically operated to synchronize.
It is applicable to overlapping structure of leading edge.
Type
Drawing
Brochure
DH-41 Folding

Download_PDFcatalog

Download_Drawing

Download_PDFcatalog

DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.

To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated. If you are unable to view this format, please download Adobe Reader.

Adobe Reader

Specification

  DH-41 Folding Door System
Opening Method Two leaves Four leaves
Door Operator DH-41 x 1 unit DH-41 x 1 unit DH-41 x 2 unit
Applicable Door Mass x Door q'ty 52 kg x 2 50 kg x 4 52 kg x 4
Applicable Door Area : DW x DH Refer to table 1
Applicable Door Width : DW Refer to table 1 375 mm ~ 495 mm Refer to table 1
Open / Close Speed Variable under 0.45 degrees /s
Power Supply 100V AC ± 10%, 5A 100V AC ± 10%, 10A
Maximum Operable Wind Speed 10 m/s or less

Table. 1 DH-41 Folding Door System