What's new

Circular Sliding Door Operating Unit Eu

Grace and luxury to the entrances thanks to the beautiful circular form with the special qualities of automatic sliding door
Wide range of the radius from 1200 mm
Door Operating Unit where both high-performance and compactness are realized
Increased safety in dooway area by Ultrasonic support sensor

Circular Eu

Type
Drawing
Brochure
Circular Eu
Access Panel Inside

Download_PDFcatalog

Download_Drawing

Download_PDFcatalog
Circular Eu
Access Panel Outside

Download_PDFcatalog

Download_Drawing

Download_PDFcatalog

DXF files are compressed into ZIP file format.After a ZIP file downloading, please decompress DXF file to view it.

To read a PDF file, you will need Adobe Reader, freeware software of Adobe Systems Incorporated. If you are unable to view this format, please download Adobe Reader.

Adobe Reader

Specification

  Circular Sliding Door Operating Unit Eu
Opening Method Single Bi-Parting
Geared Motor DS-75 DS-150 DS-75 DS-150
Applicable Door Radius 1000 R ~ 1000 R ~
Applicable Door Mass x Door q'ty 75 kg x 1 100 kg x 1 75 kg x 2 100 kg x 2
Applicable Door Area : DW x DH Max. 2.6 m² Max. 2.6 m²
Applicable Door Width : DW 762~1067mm*1 762~1067mm*1
Ratio of Door Height / Width : DH / DW Max. 3.0 Max. 3.0
Power Supply 100V AC ± 10%, 50/60Hz, 5A 100V AC ± 10%, 50/60Hz, 5A
Open / Close Speed Variable under 0.4 m/s *2 Variable under 0.4 m/s *2
*1 When applying to Tempered glass door
*2 Average speed for 0 to 600 mm section, Subject to door mass, running resistance