What's new

PL-1U PULLEY LOCKNET

PL-1U is the electrical locking / unlocking device with the built-in electro magnetic lock within the idler pulley, which seizes a driving belt secured to door panel.
brochure
Download_PDFcatalog
Simple installation by replacing PL-1U with an existing normal idler pulley
The installation dimensions are nearly same with those of normal idler pulleys.
Simple mechanism ensures locking / unlocking operations
Fail-safe lock condition enables it to unlock by turning off the power of automatic sliding door.

Dimensions (mm)

  PL-1U PULLEY LOCK
Lock Type Fail-safe (Unlock at power off)
Hold-Locking Force Approx. 800N
Mounting Replaced with idler pulley
Remarks To be used with Pulley Lock controller