APS-N1 / APS-1 ADVANCED PROGRAM SWITCH
APS-(N)1 enables automatic sliding door much more convenient to be used.
A program switch provides the most suitable door operation.
Touch panel makes selection of door operation for automatic sliding door easily.
Suitable for surface mounting thanks to low profile
Passcode programming can prevent unauthorized operation.
| |
APS-N1 |
| Applicable Controller |
NET-DS controller |
| Power Voltage |
12V DC ± 10% |
| Current Consumption |
75mA or less |
| Security Method |
Passcode |
| |
APS-1 |
| Applicable Controller |
DS series controller |
| Power Voltage |
12V DC ± 10% |
| Current Consumption |
50mA or less |
| Security Method |
Passcode |
Door operation mode
(1) AUTO
The door operates as a normal automatic door.
(2) OPEN
The door opens and holds the full (partial) open position. Useful when moving cargo through the door.
(3) ONE-WAY
When the door is in a closed position, only the indoor sensor is activated.
(4) CLOSE
The door closes and all sensors are deactivated.
(5) FULL OPEN
The door operates at the normal opening width.
(6) PARTIAL OPEN
The opening width is partial. Useful in cold weather or during heavy wind / rain conditions.