EOS EMERGENCY OPERATING SYSTEM
EOS operates automatic sliding door at a power failure or in an emergency condition.
EOS controller and battery unit are required for EOS operation.
If a power failure or EOS controller receives an emergency signal, EOS will operate the door either open or close using the power from the battery unit.
Operation at emergency (Panic-open or Panic-close) is selectable.
EOS operation is announced by buzzer.
Dimensions (mm)
R-N150 EOS CONTROLLER
BATTERY UNIT
| |
EOS Emergency Operating System |
| Power Voltage |
100V AC ± 10V, 50/60Hz, 5A |
| Emergency Power Voltage |
Ni-Cd rechargeable battery |
| Ambient Temperature |
-10 to 50 degrees Celsius |
| Operation At Emergency |
Panic-open or Panic-close |
| Emergency Input |
No-voltage contact input / 24V DC input |
| Battery Capacity |
30 times or 30 minutes operation |
| Battery Charging Time |
Approx. 12 hours |